Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baumeister & Schack
Description
Control Syncontrol
Bill of material
SYC3-ON-S-RM-EU-XXXX
CO
Company
Baumeister & Schack GmbH & Co. KG
ID
Description
Control Syncontrol
MP
Mounting position
2x Ø4,5mm at L257mm
ARTNR
Article Number
SYC3-ON-S-RM-EU-XXXX
P
Performance
380 W
IV
Input voltage
230 VAC
OV
Output voltage
24 V
DC
Duty cycle
1/9 (10%)
N
Notice
For up to three motors / lifter. Also available as US-version with 115V 60Hz. Also available including GyroSense + Wifi. Also available including Blue Tooth (BLE). Link operation up to 6 controls using the KAS-HUB-SYC link hub.
W
Weight
538 g
ECLASS
eCL@ss
27-24-90-90
TF
Customs tariff number
8537 1091
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices