Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Baumeister & Schack
Description
Handswitch with 4 memory positions and LCD-display
Bill of material
HS-SYC-LD6EC
CO
Company
Baumeister & Schack GmbH & Co. KG
ID
Description
Handswitch with 4 memory positions and LCD-display
MP
Mounting position
2x Ø3mm at L64mm
MT
Mounting type
Under desk mounting
ARTNR
Article Number
HS-SYC-LD6EC
B
buttons up/down
2 push buttons
M
Memory
4 positions
D
Display
3 digit LCD
CL
Cable length
1,7 m
PT
Plug type
RJ12
W
Weight
52 g
ECLASS
eCL@ss
27-27-06-90
TF
Customs tariff number
8536 5080
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處